text.skipToContent text.skipToNavigation

Catalog No. : W62-1BFC

Description:  AL IR SERVENTR WDGE CLMP/SLDR 2-6 F

UPC: 783786332076

Aluminum Iridated Service Entrance Wedge Clamp and Slider for Wire Range: 2-6 ASCR, 2-6 AAAC, 1 Str.-6 Sol. Flexible Bail, Color Code Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Drop Wire may be Cut to Exact Length for Adjustments in Drop Wire Sag
  • Can be Attached to Bare Neutral at any Point in the Span
  • Flexible and Rigid Aluminum Bails Grip ACSR, AAC and AAAC Conductors
  • Rigid Stainless Steel Bail Grips Copper Neutral Conductors

Descriptors

Category

Cable gland connector

Special Features

Drop wire may be cut to exact length for adjustments in drop wire sag. Can be attached to bare neutral at any point in the span. Flexible and rigid bails grip ACSR, AAC and AAAC Conductors.

Application

Dead-End Self-supporting Drop Wire. For Extremely Corrosive Areas.

Specifications

Conductor Range

#2 to #6 ASCR AWG , #2 to #6 AAAC AWG , #1 STR AL AWG , #6 SOL AL AWG

Number Of Conductors

1

Material

Iridited Aluminum

Finish

Bare

Voltage Rating

35 kV

Insulation

None

Mounting

Yes

Connection

Tension

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Length 17-1/2 in X Depth Flexible

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here