text.skipToContent text.skipToNavigation

Catalog No. : W4TZ-187-5-D

Description: 

UPC:

Cable Clamp Self-Aligning Natural Fluropolymer #8 Screw Mounting with Closed Diameter 0.172
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Molded-in saddle washer enhances performance and appearance.
  • Self-alignment feature makes this clamp ideal for assembly applications.
  • Item numbers molded-in for easy identification.

Descriptors

Category

Cable clamp and staple

Special Features

Molded-in saddle washer enhances performance and appearance.

Specifications

Material

Fluoropolymer

Color

Aqua

Mounting

#8 Screw

Classifications

Brand Name

Ty-Rap

Documents/Support Tools

Sales Drawing

Click here