Catalog No. : W31
Description: PIPE MNTD WIRE HLDR 1.25-1.5IN
UPC: 783786300174
1-1/4 - 1-1/2 inch pipe mounted wire holder.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
To support service entrance cable prior to entrance |
Specifications
Material |
Steel |
Classifications
Brand Name |
Steel City |
Dimensions
Size |
1-1/4 - 1-1/2 |
Documents/Support Tools
Sales Drawing |