text.skipToContent text.skipToNavigation

Catalog No. : W100LX-D

Description:  PLASTIC CONNECTOR 1/2 500/BUCKET

UPC: 67396014905

Made or assembled in Canada.

1/2 Inch Non-metallic connector. For non-metallic Sheathed cable. For 14/2-10/2. 14/3-10/3. 2 Cables: 14/2-12/2. Plastic. CSA Certified. RoHS Compliant. Clamping Range 0.21 inch to 0.42 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

NMD90 (Loomex) 14/2-12/2-10/2, 14/3-12/3-10/3, 2 cables 2 x 14/2 - 2 X 12/2, 1 X 14/2 + 1 X 12/2

Specifications

Material

Plastic

Color

Gray

Classifications

Brand Name

Iberville

Standard

UL e17583
UL e17583

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001178 Screw connection for protective plastic hose

Nominal size in inch

1/2 inch

Model

Straight

Construction type

Internal thread

Type of connection

Plug-in connection

Material screw gland

Other

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here