Catalog No. : W100LX-BAR
Description: PLASTIC CONNECTOR 1/2"" BARREL
UPC: 67396014929
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
For 14/2-10/2, 14/3-10/3 - 2 cables: 14/2-12/2 |
Specifications
|
Material |
Plastic |
|
Color |
Gray |
Classifications
|
Brand Name |
Iberville |
|
Standard |
UL e17583 |
Dimensions
|
Size |
1/2 Inch |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Construction type |
Internal thread |
|
Type of connection |
Plug-in connection |
|
One-piece |
Y |
|
Material screw gland |
Other |
|
Colour |
Grey |
Documents/Support Tools
|
Sales Drawing |