text.skipToContent text.skipToNavigation

Catalog No. : VWU2-75-30

Description:  BRZ BOLT SUBSTA PARLLEL GROOVE CLMP

UPC: 783786758142

Bronze Bolted Substation Parallel Groove Clamp (U-bolt Style) - Cable to Cable - 300-750, Cable Diameter .630-.998, Length 3-3/4 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant