text.skipToContent text.skipToNavigation

Catalog No. : VWTA-R-L2-10

Description:  AL EHV Tee Conn 5 inch-2 inch pipes

UPC: 783786758050

Aluminum EHV Welded Substation Tee Connector - Pipe to 2 Pipes - Vee Type - 10 Degree - 500kV Maximum - 5 inch NPS Pipe to 3 inch NPS Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac