text.skipToContent text.skipToNavigation

Catalog No. : VWTA-R-L10

Description:  AL EHV Tee Conn 10Deg 5in-3in Pipe

UPC: 783786758043

Aluminum EHV Welded Substation Tee Connector - Pipe to Pipe - 10 Degree - 500kV Maximum - 5 inch NPS Pipe to 3 inch NPS Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac