text.skipToContent text.skipToNavigation

Catalog No. : VWTA-P-K2-10-BC

Description:  WELD EHV PIPE TO (2) PIPE @ 10

UPC: 783786828807

Aluminum Weld Vee Connector, Pipe Run to Two Pipe Taps at 10 Degrees, Extra High Voltage, P - 4 inch Pipe to K - 2-1/2 inch Pipe.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant