text.skipToContent text.skipToNavigation

Catalog No. : VWMMM-130-4NN

Description:  VWMMM-130-4NN

UPC: 783786757985

Aluminum Welded Terminal for (3) Cables to a 4 inch NEMA Pad. Cable Size 1200 to 1300 kcmil. Width 6-1/2 inch. Pad size 4 inch x 4 inch x 31/32 inch thick. (4) 9/16 inch diameter Holes are on 1-3/4 inch Centers. Cables Entrances on 2 inch Centers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac