text.skipToContent text.skipToNavigation

Catalog No. : VWMM-200-4NN45

Description:  EHV WELDED CONNECTOR 4 HOLE 45 DEG

UPC: 783786959174

Aluminum EHV Welded Substation Terminal - 2 Cables to Pad - 45 Degree- Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 1900-2000 AAC 1780 (72/7,84/19) ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

1900 to 2000 AAC kcmil , 1780 (72/7,84/19) ACSR kcmil

Material

Aluminum

Classifications

Brand Name

Homac