Catalog No. : VWM-200-4NN45
Description: WELDED TERMINAL FOR 2000 AAC
UPC: 75114215237
Aluminum EHV Welded Substation Terminal - Cable to Pad - 45 Degrees - Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 1900-2000 AAC 1780 (72/7,84/19) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1900 to 2000 AAC kcmil , 1780 (72/7,84/19) ACSR kcmil |
Material |
Aluminum |
Classifications
Brand Name |
Homac |