text.skipToContent text.skipToNavigation

Catalog No. : VWM-200-4NN

Description:  AL EHV Term 2000 AAC - 4NN

UPC: 783786758012

Aluminum EHV Welded Substation Terminal - Cable to Pad - Straight - Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 1900-2000 AAC 1780 (72/7,84/19) ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

1900 to 2000 AAC kcmil , 1780 (72/7,84/19) ACSR kcmil

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant