Catalog No. : VWDE2-P-4NN
Description: WELDED BIFURCATING TERMINAL
UPC: 75114175012
Aluminum EHV Welded Substation Coupler - Pipe to 2 Pads - Bifurcating - 500kV Maximum (using Hardware Shields, sold separately) - 4 inch NPS Pipe to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |