Catalog No. : VWBT-LS-6NW90
Description: WELDED TEE, 90 DEG
UPC: 75114185882
Aluminum EHV Welded Substation Tee Connector - Pipe to Pad - Pad Face Perpendicular to Pipe - 500kV Maximum (using Hardware Shields, sold separately) - 3-6 inch NPS Pipe to 6X4 inch, 6-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |