Catalog No. : VTTB-P-250E15
Description: EHV ALUMINUM BOLTED TEE CONNECTOR
UPC: 75114314138
Extra High Voltage, Aluminum Bolted Tee Connector, Pipe to Two Cables, Cable Spacing 15 inches, 4 inch IPS Pipe, Cable Range 1000-1272 AAC and 954-1113 ACSR.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |