text.skipToContent text.skipToNavigation

Catalog No. : VTN-250-250

Description:  BOLTED SUBSTATION CONNECTOR

UPC: 783786959228

Tee Connector, Bolted Cable to Cable, Run Aluminum 2300-2500, ACSR 2167(22/7)-2156(84/19), Tap Aluminum 2500. Die 740, 4-Bolt Plate width 5 inches, Factory Welded, Compression Cable Tap 7-1/2 inches long, 1/2 inch Bolt. For use in applications over 1000 Volts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here