text.skipToContent text.skipToNavigation

Catalog No. : VTC-143-200-EHC

Description:  SUBSTATION TEE CONNECTOR

UPC: 783786536221

Aluminum Bolted Tee Connector, for Cable Run to Cable Tap. Conductor 1 - Aluminum 1272-1431 or ACSR 1192.5(45/7)-1272(54/19). Conductor 2 - Aluminum 1750-2000 or ACSR 1590(54/19)-1780(84/19). Galvanized Hardware. For use in applications up to 550KV. Designed for Single Wrench Tightening. Contains Oxide Inhibiting Compound.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here