text.skipToContent text.skipToNavigation

Catalog No. : VTA300P240S45.5-01

Description:  VLT TRNSFMR 300W 240V 45.5V 50-60HZ

UPC: 708917321378

Voltage Transformer, 300 Watts, 240 Volts, 45.5 Volts, 50-60HZ, Tennis Ball FAA L823 Style 8 Receptacle - used on frangible coupling light fixtures.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Used in Parallel Circuits
  • Submersible, Buriable (Earth)
  • Connect using Standard FAA L823 Type Connectors
  • Allow Step Down of Line Voltage for standard Airfield Bulbs (6.6 Amp), or for Other Standard Bulbs such as Automotice (12V) or 120/240 Volt.

Descriptors

Category

Isolation transformer

Classifications

Brand Name

Amerace