text.skipToContent text.skipToNavigation

Catalog No. : VTA210P240S31.8-10

Description:  VLT TRNSFMR 210W 240V 31.8V 50-60HZ

UPC: 708917321330

Voltage Transformer, 210 Watts, 240 Volts, 31.8 Volts, 50-60HZ, Straight FAA L823 Style 7 Receptacle
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Used in Parallel Circuits
  • Submersible, Buriable (Earth)
  • Connect using Standard FAA L823 Type Connectors
  • Allow Step Down of Line Voltage for standard Airfield Bulbs (6.6 Amp), or for Other Standard Bulbs such as Automotice (12V) or 120/240 Volt.

Descriptors

Category

Isolation transformer

Classifications

Brand Name

Amerace