text.skipToContent text.skipToNavigation

Alternate Catalog No. : VTA100P230S12-01 213

Catalog No. : VTA100P230S1201213

Description:  VLT TRNSFMR 100W 230V 12V 50-60HZ

UPC: 708917347194

Voltage Transformer, 100 Watts, 230V, 12V, 50-60HZ. Santoprene.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Used in Parallel Circuits
  • Submersible, Buriable (Earth)
  • Connect using Standard FAA L823 Type Connectors
  • Allow Step Down of Line Voltage for standard Airfield Bulbs (6.6 Amp), or for Other Standard Bulbs such as Automotice (12V) or 120/240 Volt.

Descriptors

Category

Isolation transformer

Classifications

Brand Name

Amerace