text.skipToContent text.skipToNavigation

Catalog No. : VT433-30F22P

Description:  32A,ILK,3P4W,MIP,3H,30A/22K,FC,PL

UPC: 708917299608

Module Assembly for Circuit Breaker with Plastic Housing and Flap Cap with Pilot Light - Rating 32A, 3 Pole 4 Wire, 22K
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Classifications

Brand Name

Russellstoll

Documents/Support Tools

Instruction Sheet

Click here