text.skipToContent text.skipToNavigation

Catalog No. : VSVS113AB1X00292

Description:  VSV-ZVC SYSTEM,CONTROL 120V,CABLES

UPC: 783786386093

VSV System, VSV Switch CAT# VSV-113AB1X00054 WITH 3155B0059G32, Switch Cables 8 Foot (3155C0069G1-8), ZVC Control Cable 32 Foot (3155C0056G1-32), Calibration Cable (3155B0100G1-25). Cables to be wired to junction box and Switches to be calibrated to Control. All Cables, Switches and Control Box marked for Identification from calibration. Components packed and shipped as a kit. This System Carries Current.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Special Features

Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases.

Specifications

Dielectric

Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle

Material

Porcelain Housing

Mounting

Rack or Pole

Temperature Rating

-60 to +40 C

Classifications

Brand Name

Joslyn