Catalog No. : VSVS113AA1X00290
Description: VSV-ZVC SYSTEM,CONTROL,CABLES
UPC: 783786382262
VSV System, VSV Switch CAT#: VSV-113AA1X00055 (MFG#: 3148X0723G5) with 3155B0059G4, Switch Cables 8 Feet (PART#: 3155C0069G2-8), ZVC Control Cable: 32 Feet (PART#: 3155C0056G1-32), Calibration Cable (PART#: 3155B0100G1-25). Cables to be wired into junction box and switches to be calibrated to control. All cables, switches and control box marked for identification from calibration. Components packed and shipped as a kit.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Vacuum capacitor |
Special Features |
Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases. |
Specifications
Dielectric |
Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle |
Material |
Porcelain Housing |
Mounting |
Rack or Pole |
Temperature Rating |
-60 to +40 C |
Classifications
Brand Name |
Joslyn |