text.skipToContent text.skipToNavigation

Catalog No. : VSV-1X3BA2X00188

Description:  VSV 95KV BIL, POLYMER 5-PIN

UPC: 783786348862

VSV model, 1-Phase Capacitor Switch, NoTrip Lever, Grounded Maximun System Voltage 27.5kV, Ungrounded Maximum System Voltage 15.5kV, BIL (L-G/L-L) 95/95kV, Housing Material Epoxy, No Vacstat Monitor. Sequence Number 00188 is Creepage Distance 12-5/8 inches, Control Volt is ZVC, Aux Vert is 1b contact and 5 pins, ZVC Compatible. Option 16 is Standard has internal ground. If switch is special without ground, indicate (Y) and Option 22 is For control DAQ.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Special Features

Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases.

Application

Single Phase

Specifications

Dielectric

Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle

Voltage Rating

15.5 kV

Current Rating

200 A

Material

Cycloaliphatic Epoxy Housing

Mounting

Rack or Pole

Temperature Rating

-60 to +40 C

Classifications

Brand Name

Joslyn

Standard

ANSI C37.66