text.skipToContent text.skipToNavigation

Catalog No. : VSV-1X3BA1X00048

Description:  VSVII ZVC CLOSE WITH CONTROL

UPC: 783786821891

VerSaVac Single Phase Capacitor Switch, No Trip Lever, 27.5kv Grounded Maxumum System Voltage, 15.5kv Ungrounded Maximum System Voltage, BIL (l-G/L-L) is A for - 95/95kv, Housing Material - Porcelain, Vacstat Monitor - No, VSVII ZVC, Close with Control
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Special Features

Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases.

Application

Single Phase

Specifications

Dielectric

Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle

Voltage Rating

15.5 kV

Current Rating

200 A

Material

Porcelain Housing

Mounting

Rack or Pole

Temperature Rating

-60 to +40 C

Classifications

Brand Name

Joslyn

Standard

ANSI C37.66