text.skipToContent text.skipToNavigation

Catalog No. : VSV-113AB1X00261

Description:  VSV,15/25KV,125KV L-G 95KV PORCELAI

UPC: 783786317028

VSV model, 1-Phase Capacitor Switch, 180 Manual Trip Lever, Grounded Maximun System Voltage 27.5kV, Ungrounded Maximum System Voltage 12.47kV, BIL (L-G/L-L) 95/125kV, Housing Material Porcelain, No VACstat Monitor. With Technical Details on Sequence Number 00261.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Special Features

Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases.

Application

Single Phase

Specifications

Dielectric

Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle

Voltage Rating

27.5 kV

Current Rating

200 A

Material

Porcelain Housing

Mounting

Rack or Pole

Temperature Rating

-60 to +40 C

Classifications

Brand Name

Joslyn

Standard

ANSI C37.66