text.skipToContent text.skipToNavigation

Catalog No. : VSV-113AB1X00038

Description:  I/L:VSVII,LOW ENERY,1PH,200A,

UPC: 783786822416

Single-Phase Distribution Switch Capacitor Switch, Grounded application, Maximum 27.5kV, 120VAC, 125/125 BIL
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Special Features

Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases.

Application

Single Phase

Specifications

Dielectric

Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle

Voltage Rating

27.5 kV

Current Rating

200 A

Material

Porcelain Housing

Mounting

Rack or Pole

Temperature Rating

-60 to +40 C

Classifications

Brand Name

Joslyn

Standard

ANSI C37.66