Catalog No. : VSGADCP-25
Description: 25KV VERI-SPIKE GAD
UPC: 75114430517
15kV/25kV, 600 Amp, Deadbreak, EPDM Peroxide Insulation GAD with Conductive Jacket and Painted Contact - Length 6.633 inch x 3 inch widest Diameter. Voltage and Corona Tested for 28kV. Includes Lubricant.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable accessories |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
PushIn |
Classifications
|
Brand Name |
ELASTIMOLD |
Dimensions
|
Size |
6.633 in x 3 in Diameter |
Documents/Support Tools
|
Marketing Brochure |