text.skipToContent text.skipToNavigation

Alternate Catalog No. : VSFT-300E18-4NN-SSB

Catalog No. : VSFT300E184NNSSB

Description:  VSFT-300E18-4NN-SSB

UPC: 783786757893

Aluminum Bolted Cable Spacer with 4 inch, 4 Hole NEMA Pad, Extra High Voltage, 3000 AAC. 18 Inch Length. SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac