text.skipToContent text.skipToNavigation

Catalog No. : VSFT3-250-12-4NN

Description:  CABLE SPACER

UPC: 75114185905

Aluminum Bolted 3 Cable Spacer to Flat Pad, Extra High Voltage, 12 inch Length, 4 X 4 inch 4-Hole Pad, 2500 AAC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac