text.skipToContent text.skipToNavigation

Alternate Catalog No. : VSFT-80-8 / EH-1679

Catalog No. : VSFT-80-8/EH-1679

Description:  CABLE SPACER 795 AAC-4/0 4X4 PADEHV

UPC: 783786773558

Rigid Cable Spacer Tee Terminal, for use on Cable Sizes listed for Type VS. AAC 795. 4-Hole, 4 x 4 inch Pad, Extra High Voltage.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

795 AAC kcmil

Material

Aluminum

Classifications

Brand Name

Homac