Catalog No. : VSFT-230-4N-12
Description: EHV CABLE SPACER 12 INCH
UPC: 75114386968
Extra High Voltage Aluminum Cable Spacer - 12 inch Center to Center Spacing. 4-Hole 3 inch wide pad welded to center of Spacer, Hole Size .563 inch Diameter on 1.75 inch Center Spacing, Conductor Cable Size 2300 AAC, includes Clamping Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
2300 ACC kcmil |
Material |
Aluminum |
Classifications
Brand Name |
Homac |