Catalog No. : VSFT-200-13-4NN-EH
Description: EHV BOLTED TEE / SPACER
UPC: 75114360036
Rigid Cable Spacer Tee Terminal with 4-Hole NEMA Pad. Extra High Voltage Aluminum Cable Spacer with Pad, 13 inch Spacing, Conductor Size AAC 1750 - 2000 kcmil, with Galvanized Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1750 to 2000 AAC kcmil |
Material |
Aluminum |
Classifications
Brand Name |
Homac |