text.skipToContent text.skipToNavigation

Catalog No. : VSFC-10-4NN

Description:  VSFC-10-4NN

UPC: 783786757886

Aluminum Stud to Flat, Extra High Voltage, Stud Size 1-1/2 inch 12 Thread, Length 7 inches, Base 2-1/2 inch, Bolt 1/2 inch, Thickness 1/2 inch, 4 Hole 4 x 4 inch Pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac