text.skipToContent text.skipToNavigation

Catalog No. : VSBC-S-5-CR-SSB

Description:  CORONA RING FIXED BETWEEN BUS

UPC: 783786851287

Corona Ring Fixed Between Bus greater than 1000 Volts, Bolted Bus Support for Rigid or Slide type Bus Support, Aluminum, 6 inch Pipe, 5 inch Bolt Circle. Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut. 5/8 inch 11 Thread Nuts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant