text.skipToContent text.skipToNavigation

Catalog No. : VS4-143-4

Description:  VS4-143-4

UPC: 783786757947

Aluminum Cable Spacer for 4 Cables. Bolted, Extra High Voltage, 1272-1431 AAC, 4 Inches between Cables. includes 4 Aluminum 1/2-13 x 1.75 Bolts and 4 Aluminum Lock Washers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac

Sub Brand

Bolted Cable Spacer