Catalog No. : VS4-143-18
Description: VS4-143-18
UPC: 783786757930
Cable Spacer for 4 Cables. Bolted, Extra High Voltage, 1272-1431 AAC, 18 Inches between Cables.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |
Sub Brand |
Bolted Cable Spacer |