Alternate Catalog No. : MVS3211566MPSMO120A
Catalog No. : VS3211566MPSMO120A
Description: VAC SW 3PH 15KV 600AW/MOTOR, PS
UPC: 783786583546
Molded Vacuum Switch, Three-Phase, 15kV, 600 Amp Termination, Parking Stand for MV3, MVI3 or RMVI3 on Mechanism Cover, 120 VAC Motor Operator and Controller for MVS3 or MVI3 Units
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- EPDM Molded Rubber Insulation - MVSs are Fully Sealed and Submersible.
- With No Gas or Oil Leak, Vacuum Switching Components are Maintenance Free
- Small Footprint Enables MVSs to Fit in Tight Padmount, Subsurface, Vault or Riser-Pole Installations
- MVS Molded Vacuum Switches include Molded-In Elbow Connection Interfaces and Spring-Energy Mechanisms.
- Construction - Submersible, Corrosion Resistant, Fully Shielded
Descriptors
|
Category |
Vacuum switch |
|
Special Features |
MPS - Parking Stand on Mechanism Cover. MO120A - 120 VAC Motor Controller with 30 foot Cable. |
|
Application |
Subsurface |
Specifications
|
Temperature Rating |
-40 to +65 C |
|
Operating Temperature |
-40 to +65 C |
|
Environmental Conditions |
Submersible. Corrosion Resistant. Fully Shielded. |
Classifications
|
Brand Name |
ELASTIMOLD |
|
Standard |
IEEE C37.74, IEEE 386, IEC 265, ANSI C57.12.28 |
Documents/Support Tools
|
Support/Tools |