Catalog No. : VS-300-12-EH
Description: SUBSTATION CONNECTOR
UPC: 783786012527
Aluminum EHV Bolted Substation Cable Spacer - Cable to Cable - 12 inch Spacing - 500kV Maximum - 2750-3000 AAC 2515 ACSR, EH - Galvanized Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |