text.skipToContent text.skipToNavigation

Catalog No. : VOHD-07S.100

Description:  CONDUIT PA6 NW07 GRY 100M

UPC: 786210177069

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Pliable

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW07

Length

100 m

Compliance and Certifications

POPs POPs 28 Compliant