n° de catalogue : VLS2E-1200-4NN
Description: FLEXIBLE COPPER STRAPS
UPC: 783786402854
Copper Flexible Expansion Strap. 4 x 4 inch 4-Hole Pads, 1200 Amps. Special Straps.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad |
Specifications
|
Material |
Copper |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
22.75 inch |