text.skipToContent text.skipToNavigation

Catalog No. : VLS19704NR/ABNCH4N

Description:  VLS1-970-4NR W/ABNC-H-4N

UPC: 783786757817

Connector Assembly - (1) Bronze Bolted Substation Flexible Strap - Pad to Pad - 3 X 3 inch 4 hole Pad to 3 X 3 inch 4 hole Pad. attached to (1) Aluminum Bolted Substation Terminal (Straight - Center Formed Pad) - Pipe to Pad - 1-1/2 inch Pipe to 3 X 3 inch 4 hole Pad. Stainless Steel Hardware Included - (4) 1/2-13 x 2 inch Full Threaded Bolts, (4) 1/2 inch Lock Washers, (8) 1/2 inch Flat Washers and (4) 1/2-13 Nuts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Bronze

Classifications

Brand Name

Homac