text.skipToContent text.skipToNavigation

Catalog No. : VLS1-3000-4NNR

Description:  FLEX COPPER STRAP

UPC: 783786032174

Copper Flexible Expansion Strap - 3000 Amp, 4 X 4 inch 4-Hole Pad, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

4-Hole Pad

Specifications

Material

Copper

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

16 Inches