text.skipToContent text.skipToNavigation

Catalog No. : VLS1-1440-4NN2R-A3

Description:  VLS1-1440-4NN2R-A3

UPC: 783786757787

Tin Plated Copper Strip. U-Shaped, 3-Layers in Assembly. 4 inch wide x 3/8 inch thick x 14 inch long. (4) 9/16 inch diameter holes on 2 inch Centers on both sides. Pad contact Area is 4 inch long.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac