text.skipToContent text.skipToNavigation

Catalog No. : VLS1-1440-4NN

Description:  BRONZE FLEXIBLE CONN 4 BOLT HOLE

UPC: 783786757763

Bronze Bolted Substation Flexible Strap - Pad to Pad - 4 X 4 inch 4 hole Pad to 4 X 4 inch 4 hole Pad, 1440 Amps
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

4-Hole Pad

Specifications

End Connection

Mechanical

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

13-1/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant