Catalog No. : VLS1-1200-4N
Description: BRONZE FLEXIBLE CONN 4 BOLT HOLE
UPC: 783786813360
Bronze Bolted Substation Flexible Strap (Straight) - Pad to Pad - 3 X 3 Inch 4 hole Pad to 3 X 3 Inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
4-Hole Pad |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
13-1/4 inch |