text.skipToContent text.skipToNavigation

Alternate Catalog No. : VLLC-200E13-4NN-EHC

Catalog No. : VLLC200E134NNEHC

Description:  EHV BOLTED TERMINAL CONNECTOR

UPC: 783786536290

Aluminum Bolted Terminal, Two Cables to Flat Pad, Extra High Voltage, Contains Oxide Inhibiting Compound, 4 inch, 4 Hole Pad, Galvanized Hardware, 1750-2000 AAC, 1590(54/19)-1780(84/19) ACSR, E13
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here