text.skipToContent text.skipToNavigation

Alternate Catalog No. : VLLC-143E4-4NN90-BC

Catalog No. : VLLC143E44NN90BC

Description:  EHV TWO CABLE TO PAD @ 90

UPC: 783786828784

Aluminum Bolted Terminal, Two Cables to Flat Pad at 90 Degrees, Extra High Voltage. 4 inch, 4 Hole Pad, 1272-1431 AAC, 1192.5(45/7)-1272(54/19) ACSR, E4
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant