text.skipToContent text.skipToNavigation

Catalog No. : VLLC-300-6NW-SSB

Description:  VLLC-300-6NW-SSB

UPC: 783786757718

Aluminum Bolted Terminal, Two Cables to Flat Pad, Extra High Voltage. 6 X 4 inch, 6 Hole Pad, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut. 3000 AAC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant